Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1/2 x 3/16 " - Sprocket 1/2 x 3/16 "for roller chain according to DIN 8187 ISO / R 606
Bill of material
Sprocket 1/2 x 3/16 "for roller chain according to DIN 8187 ISO / R 606 FOX CHAIN ​​Item no. 321-223-010
CNSORDERNO
order number
321-223-010
Z
Number of Teeth
10
DE
Dimensions
46.2 mm
DP
Dimensions
41.10 mm
DM
Dimensions
28 mm
D1
Dimensions
8 mm
A
Dimensions
14 mm
R3
Tooth tip rounding
13 mm
C
Width of the rounding
1.3 mm
B1
Gear width
4.5 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices